text.skipToContent text.skipToNavigation

YCA282NTN

by Burndy 

Catalog ID: YCA282NTN

Cu Compression terminal, 2 Holes, 4/0 (7,12,19) AWG STR, 1/2 IN Stud, 1.75 IN Spacing, 168 or 208 Index, Tin plated

Product Details

General

Connector Type Terminal
Die Index 168;208
Material Copper
Physical Attribute - Number of Crimps Required 1
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin - Electro Plated
Prefilled Oxide Inhibitor N
Trade Name HYLUG™
UPC 781810055793

Dimensions

Dimension - B Length fraction 1-69/100 in
Dimension - B Length inch 1.62 in
Dimension - D inch 3.00 in
Dimension - Hole Size fraction 5/9
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 136 mm
Dimension - Length Overall inch 5.35 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 0.89 in
Dimension - Pad Width inch 1.22 in
Dimension - Strip Length inch 1 11/16
Dimension - Stud Size inch 1/2
Dimension - Z inch 0.62 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - Copper Str Size 4/0 AWG
Conductor - Copper Str Size Range 4/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads