text.skipToContent text.skipToNavigation

YCAB314N

by Burndy 

Catalog ID: YCAB314N

Cast Cu Alloy Tongue Terminal With Cu Sleeve, 4 NEMA Holes, 350 Kcmil Cu(12, 19, 37 Str), 1/2" Stud, 1.75" Spacing, 267 Index

Product Details

General

Connector Type Terminal
Die Index 267
Material Copper Alloy
Physical Attribute - Number of Holes 4
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor N
Trade Name HYLUG™
UPC 781810035382

Dimensions

Dimension - B Length fraction 2-33/50 in
Dimension - B Length inch 2.66 in
Dimension - D inch 2.00 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Hole Size fraction 14/25 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 178 mm
Dimension - Length Overall inch 7.00 in
Dimension - N inch 0.62 in
Dimension - Outside Diameter inch 1.17 in
Dimension - Pad Width inch 3.00 in
Dimension - Strip Length inch 1 3/16
Dimension - Stud Size inch 1/2
Dimension - Z inch 0.63 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - Copper Str Size 350 kcmil
Conductor - Copper Str Size Range 350 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads