YHSAFRK_Photo_BW
YHSAFRK_Photo_BW

Heat Shrink Block Fork Terminal For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

YHSA18K8BF

Heat Shrink Block Fork Terminal For 22 - 18 AWG.

YHSA18K8BF.

Features: Made From Pure Copper, Annealed For Maximum Strength, Color-Coded, Imprinted With Wire Size, Serrated Barrels Offer Maximum Wire Contact And Tensile Strength, Electro Tin Plated For Corrosion Resistance, Wire Strip Length 5/16 IN, Wire Strip Length: 5/16 IN, Finish: Electro-Tin Plated

Product details

General

Application
For Use On Copper Conductor
Connector Type
Block Fork Terminal
EU RoHS Indicator
Yes
Insulation
Y
Insulation Type
Heat Shrink
Material
Copper
Physical Attribute - Tongue Type
Block Fork
Plated
Y
Plating Type
Tin
Sub Brand
HYDENT
Trade Name
HYDENTâ„¢
Type
YHS, Heat Shrink
UPC
781810524916

Dimensions

Dimension - Bolt Size fraction
#6 - #8
Dimension - L Length Overall mm
30 mm
Dimension - Length Overall inch
1.20 in
Dimension - Pad Width inch
0.31 in
Dimension - Strip Length inch
7/32 in
Dimension - Stud Size inch
#6;#8
Dimension - Z (inch)
0.32 in

Conductor Related

Conductor Size
22 - 18 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
100

Resources and downloads

Sales Drawings

Product Cross Section Image(s)