HUBBELL
WIL_WEEBRLJ_PRODIMAGE
WIL_WEEBRLJ_PRODIMAGE

WEEB-RLJ6C6-14, 6 IN L, 1/4 IN Hardware NOT included

Brand:

WILEY

Catalog ID:

WEEB-RLJ6C6-14

6” Rope-Lay Bonding Jumper includes WEEB® Washer; 1/4" mounting hardware is NOT included

Product details

General

Application

WEEB Rope Lay Jumpers are constructed of corrosion resistant, tin-plated copper stranding. They offer an excellent solution to maintain electrical continuity over long spans or air gaps between metal structures. The WEEB washer's patented teeth pierce through most non-conductive coatings and imbed into the underlying metal component that it is installed on to and is both UL 467 and UL 270 listed. They are available with a variety of mounting hole sizes and in three standard lengths. Adding flexibility to both the installation process and application requirements, custom lengths and mounting configurations are available upon request.

UPC

621945553361

Dimensions

Bolt Size

1/4 in

Certifications And Compliance

Certified Listed

UL2703

Industry Standard(s)

UL2703