HUBBELL
Image of YA8CL2TC1090 YA8CL2TC1090, Compression Terminal, #8 AWG Cu, 2-Hole, #10 Stud, 5/8" Spacing, Standard Barrel, 90 Degree
Buy America(n) Qualified

YA8CL2TC1090, Compression Terminal, #8 AWG Cu, 2-Hole, #10 Stud, 5/8" Spacing, Standard Barrel, 90 Degree

Brand: Burndy

Catalog ID: YA8CL2TC1090

8 AWG CU, Two Hole, #10 Stud Size, 5/8 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Red Color Code, 49 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation