BUR_SKU-YAZV4C2TC14FX45
BUR_SKU-YAZV4C2TC14FX45
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZV4C2TC14FX45

Cu compression long barrel flex conductor, 2 holes/W/ insp window, #4 weld(91/24-105/24), #4 AWG, 1/4" stud, Tin plated, Grey, 8 index, Tongue Angle 45 Deg.

Product details

General

Application
Wire Termination
Color Code
Gray
Connector Type
LONG BARREL
Die Index
8
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin
Trade Name
HYLUGâ„¢
Type
Long Barrel, Skive
UPC
781810230534
UPC 12 Digit
7818102305344

Dimensions

Dimension - B Length fraction
1-1/4 in
Dimension - B Length inch
1.25 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Height inch
1.37 in
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27 in
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
66 mm
Dimension - Length Overall inch
2.59 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.38 in
Dimension - Pad Width inch
0.55 in
Dimension - Strip Length inch
1-5/16
Dimension - Stud Size fraction
1/4
Dimension - Z (inch)
0.33 in
Physical Attribute - Tongue Angle
45 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
4 AWG
Conductor - Copper DLO Size Range
4 AWG
Conductor - Copper Flex G Size
"4 AWG"
Conductor - Copper Flex G Size Range
4 AWG
Conductor - Copper Flex H Size
"4 AWG"
Conductor - Copper Flex H Size Range
4 AWG
Conductor - Copper Flex I Size
"4 AWG"
Conductor - Copper Flex I Size Range
4 AWG
Conductor - Copper Flex K Size
"4 AWG"
Conductor - Copper Flex K Size Range
4 AWG
Conductor - Copper Flex M Size
"4 AWG"
Conductor - Copper Flex M Size Range
4 AWG
Conductor - Copper Str Compact Size
"4 AWG"
Conductor - Copper Str Navy Size
40
Conductor - Copper Str Size
"4 AWG"
Conductor - Copper Str Size Range
4 AWG
Conductor - CopperWeld Str Size
4 A AWG;4 D AWG;4 N AWG;4 P AWG
Conductor - CopperWeld Str Size Range
4 A AWG-4 P AWG
Conductor - Material
COPPER
Conductor Size
4 AWG
Conductor Type
CODE/FLEX
Wire Size
4 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
50
Pallet Quantity
23200

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video