Brand:
Burndy
Catalog ID:
YAZV6CTC14FX
Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, With Inspection Window, Wire Strip Length: 1-3/16 IN, Die Index: 7, Tongue Angle: Straight, Temperature Rating: 90 DEG C, Finish: Electro-Tin Plated, Color Code: Blue, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W5CVT, W5CRT, X5CRT Die, (2), Hydraulic: BCT500HS, Y500CTHS Tool, W5CVT, W5CRT, X5CRT Die, (2), Y35, Y39, Y750, PAT750 Tool, U5CRT Die, (2), Y46 Tool, U5CRT Die With PUADP-1 Adapter, (2), Dieless Tools (number Of Crimps): Y644HS, Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), Y1MRTC, MY29-3, MY29-11, MRC840 Tool, (2), Conductor Type: Flexible
Application
Catalog Number
Color Code
Connector Type
Die Index
EU RoHS Indicator
Feature - Barrel Style
Feature - Barrel Type
Finish Type
Material
Physical Attribute - Number of Holes
Plated
Plating Type
Sub Brand
Trade Name
Type
UPC
UPC 12 Digit
Dimension - B Length fraction
Dimension - B Length inch
Dimension - Bolt Hole Size inch
Dimension - Bolt Size fraction
Dimension - Bolt Size inch
Dimension - Hole Size fraction
Dimension - Hole Size inch
Dimension - Hole Size mm
Dimension - L Length Overall mm
Dimension - Length Overall inch
Dimension - N inch
Dimension - Outside Diameter inch
Dimension - Pad Width inch
Dimension - Strip Length inch
Dimension - Stud Size fraction
Dimension - Stud Size inch
Dimension - Z (inch)
Physical Attribute - Tongue Angle
Voltage - Maximum
Voltage Rating
Conductor - Copper DLO Size
Conductor - Copper DLO Size Range
Conductor - Copper Flex G Size
Conductor - Copper Flex G Size Range
Conductor - Copper Flex H Size
Conductor - Copper Flex H Size Range
Conductor - Copper Flex I Size
Conductor - Copper Flex I Size Range
Conductor - Copper Flex K Size
Conductor - Copper Flex K Size Range
Conductor - Copper Flex M Size
Conductor - Copper Flex M Size Range
Conductor - Copper Str Compact Size
Conductor - Copper Str Navy Size
Conductor - Copper Str Size
Conductor - Copper Str Size Range
Conductor - CopperWeld Str Size
Conductor - CopperWeld Str Size Range
Conductor - Material
Conductor Size
Conductor Type
Wire Size
Certification - CSA Approved
Certification - cULus
Certification - ETL
Certification - UL Recognized
Industry Standard(s)
Standards - RoHS Compliance Status
UL Listed
Carton Quantity