
Brand: Burndy
Catalog ID: YA36L2NTCFX
Application
Wire Termination
Catalog Number
YA36L2NTCFX
Color Code
Brown
Connector Type
STANDARD BARREL
Die Index
20
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810021347
UPC 14 Digit GTIN
00781810021347
Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.38 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Height mm
0 mm
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
133 mm
Dimension - Length Overall inch
5.24 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.19 in
Dimension - Pad Width inch
1.74 in
Dimension - Strip Length inch
1-3/8
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.65 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
444 KCMIL
Conductor - Copper DLO Size Range
444 kcmil
Conductor - Copper Flex G Size
500 KCMIL
Conductor - Copper Flex G Size Range
500 kcmil
Conductor - Copper Flex H Size
500 KCMIL
Conductor - Copper Flex H Size Range
500 kcmil
Conductor - Copper Flex I Size
450 kcmil
Conductor - Copper Flex I Size Range
450 kcmil
Conductor - Copper Flex K Size
450 kcmil
Conductor - Copper Flex K Size Range
450 kcmil
Conductor - Copper Flex M Size
450 kcmil
Conductor - Copper Flex M Size Range
450 kcmil
Conductor - Copper Str Size
500 KCMIL
Conductor - Copper Str Size Range
500 kcmil
Conductor - Material
COPPER
Conductor Size
500 KCMIL
Conductor Type
FLEX
Wire Size
500 KCMIL
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
2900