YAV2TC_Photo_BW
YAV2TC_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV2CL2TC14E2FX

2 Flex G,H,I,K,M,DLO, 2 AWG CU, Two Hole, 1/4 Stud Size, 3/4 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Brown Color Code, 10 Die Index.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Tongue Angle: Straight, Die Index: 10, Wire Strip Length: 11/16 IN, Temperature Rating: 90 DEG C, Finish: Electro-Tin Plated, Color Code: Brown, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W2CVT, W2CRT, X2CRT Die, (1), Hydraulic: BCT500HS, Y500CTHS Tool, W2CVT, W2CRT, X2CRT Die, (1), Y35, Y39, Y750, PAT750 Tool, U2CRT Die, (1), Y46 Tool, U2CRT Die With PUADP-1 Adapter, (1), Conductor Type: Commercial Stranded Copper, Flexible Copper, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V, MY29-11 Tool, (1), Y1MRTC Tool, (2)

Product details

General

Application
Wire Termination
Color Code
Brown
Connector Type
STANDARD BARREL
Die Index
10
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810022238
UPC 12 Digit
7818100222388

Dimensions

Dimension - B Length fraction
5/8 in
Dimension - B Length inch
0.63 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
60 mm
Dimension - Length Overall inch
2.38 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.46 in
Dimension - Pad Width inch
0.68 in
Dimension - Strip Length inch
11/16
Dimension - Stud Size fraction
1/4
Dimension - Z (inch)
0.34 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
2 AWG
Conductor - Copper DLO Size Range
2 AWG
Conductor - Copper Flex G Size
"2 AWG"
Conductor - Copper Flex G Size Range
2 AWG
Conductor - Copper Flex H Size
"2 AWG"
Conductor - Copper Flex H Size Range
2 AWG
Conductor - Copper Flex I Size
"2 AWG"
Conductor - Copper Flex I Size Range
2 AWG
Conductor - Copper Flex K Size
"2 AWG"
Conductor - Copper Flex K Size Range
2 AWG
Conductor - Copper Flex M Size
"2 AWG"
Conductor - Copper Solid Size
2 AWG
Conductor - Copper Str Compact Size
"2 AWG"
Conductor - Copper Str Navy Size
60
Conductor - Copper Str Navy Size Range
60 (37) Navy
Conductor - Copper Str Size
"2 AWG"
Conductor - Copper Str Size Range
2 AWG
Conductor - CopperWeld Str Size
2 A AWG;2 F AWG;2 G AWG;2 J AWG;2 K AWG;2 N AWG;2 P AWG
Conductor - Material
COPPER
Conductor Size
2 AWG
Conductor Type
CODE/FLEX
Wire Size
2 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
25

Resources and downloads