YAV28LTC38FX90_IMAGE
YAV28LTC38FX90_IMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA32LTC12FX90

Cu Tubing Hylug; 1 Hole with Inspection Window; 313.1 kcmil (775/#24) DLO, 300 kcmil Flex; 600V-35kV; 1/2" stud; Standard; Compression; 0.53 in BCD; Red.

Product details

General

Application
Wire Termination
Color Code
Red
Connector Type
STANDARD BARREL
Die Index
18
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810314739
UPC 12 Digit
7818103147399

Dimensions

Dimension - B Length fraction
1-3/16 in
Dimension - B Length inch
1.19 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Height inch
2.19 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
43 mm
Dimension - Length Overall inch
1.70 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
0.95 in
Dimension - Pad Width inch
1.40 in
Dimension - Strip Length inch
1-1/4
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.55 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
313 KCMIL
Conductor - Copper DLO Size Range
313 kcmil
Conductor - Copper Flex G Size
300 KCMIL
Conductor - Copper Flex G Size Range
300 kcmil
Conductor - Copper Flex H Size
300 KCMIL
Conductor - Copper Flex H Size Range
300 kcmil
Conductor - Copper Flex I Size
300 KCMIL
Conductor - Copper Flex I Size Range
300 kcmil
Conductor - Copper Flex K Size
300 KCMIL
Conductor - Copper Flex K Size Range
300 kcmil
Conductor - Copper Flex M Size
300 KCMIL
Conductor - Copper Str Size
300 KCMIL
Conductor - Copper Str Size Range
300 kcmil
Conductor - Material
COPPER
Conductor Size
300 KCMIL
Conductor Type
FLEX
Wire Size
300 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
25
Minimum Pack Quantity
5
Pallet Quantity
5800

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video