HUBBELL
Image of YA282LN YA282LN, 4/0 AWG, CU, 2 Hole, 1/2 Stud, 1-3/4 IN Spacing, Standard Barrel, Inspection Window

YA282LN, 4/0 AWG, CU, 2 Hole, 1/2 Stud, 1-3/4 IN Spacing, Standard Barrel, Inspection Window

Brand: Burndy

Catalog ID: YA282LN

4/0 AWG CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Purple Color Code, 15 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA282LN

Color Code

Purple

Connector Type

STANDARD BARREL

Die Index

15

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUGâ„¢

Type

Standard Barrel, Tin Plated

UPC

781810503522

UPC 14 Digit GTIN

00781810503522

Dimensions

Bolt Size

1/2 in

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.88 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

3.03 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

112 mm

Dimension - Length Overall inch

4.41 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.69 in

Dimension - Pad Width inch

1.02 in

Dimension - Strip Length inch

1-1/8

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.65 in

Length

4.41 in

Outside Diameter

0.69 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

200 (61) Navy

Conductor - Copper Str Navy Size Range

200 (61) Navy

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

10

Minimum Pack Quantity

1