text.skipToContent text.skipToNavigation

YA28TC38

by Burndy 

Catalog ID: YA28TC38

Copper Compression lug, 1 Hole w/o Inspection Window, 4/0 AWG, 3/8" Stud, Long Barrel, Tin Plated.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Die Index: 15, Tongue Angle: Straight, Wire Strip Length: 1-11/16 IN, Temperature Rating: 90 DEG C, Finish: Electro-Tin Plated, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W28VT, W28RT Die, (4), X28RT Die, (6), Hydraulic: BCT500HS, Y500CTHS Tool, W28VT, W28RT Die, (4), X28RT Die, (6), Y35, Y39, Y750, PAT750 Tool, U28RT Die, (2), Y46 Tool, U28RT Die With PUADP-1 Adapter, (2), Color Code: Purple, Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V, MY29-3, MY29-11 Tool, (2), MRC840 Tool, (4), Conductor Type: Commercial Stranded Copper

Product Details

General

Application For Code Conductor
Color Code Purple
Connector Type Terminal
Die Index 15
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810019689
UPC 12 Digit 7818100196899

Dimensions

Dimension - B Length fraction 1-5/8 in
Dimension - B Length inch 1.62 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 76 mm
Dimension - Length Overall inch 2.98 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.69 in
Dimension - Pad Width inch 1.02 in
Dimension - Strip Length inch 1-11/16
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Navy Size 200 (61) Navy
Conductor - Copper Str Size 4/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads