text.skipToContent text.skipToNavigation

YA29LBOX

by Burndy 

Catalog ID: YA29LBOX

Copper Compression Lug, 1 Hole w/ Inspection Window, 250 kcmil, 1/2" Stud, Short Barrel, Tin Plated.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Temperature Rating: 90 DEG C, Wire Strip Length: 1-1/8 IN, Die Index: 16, Package: Box, Finish: Electro-Tin Plated, Tongue Angle: Straight, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W29VT Die, (2), X29RT Die, (4), Hydraulic: BCT500HS, Y500CTHS Tool, W29VT, W29RT Die, (2), X29RT Die, (4), Y35, Y39, Y750, PAT750 Tool, U29RT Die, (1), Y46 Tool, U29RT Die With PUADP-1 Adapter, (1), Color Code: Yellow, Dieless Tools (number Of Crimps): Y644HS, MY29-3, MY29-11 Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (2), Conductor Type: Commercial Stranded Copper

Product Details

General

Application For Code Conductor
Color Code Yellow
Connector Type Terminal
Die Index 16
EU RoHS Indicator Yes
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG
Temperature Rating 194
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810554500
UPC 12 Digit 7818105545000

Dimensions

Dimension - B Length inch 1.06 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - D inch 1.08 in
Dimension - Hole Size inch 0.53 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 68 mm
Dimension - Length Overall inch 2.67 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 0.75 in
Dimension - Pad Width inch 1.11 in
Dimension - Strip Length inch 1-1/8
Dimension - Stud Size fraction 1/2
Dimension - Stud Size inch 1/2
Dimension - Z inch 0.55 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 250 (61) Navy
Conductor - Copper Str Size 250 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads