text.skipToContent text.skipToNavigation

YA29LTC78

by Burndy 

Catalog ID: YA29LTC78

COPPER COMPRESSION TERMINAL.

Product Details

General

Color Code Yellow
Connector Type Terminal
Die Index 16
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810554555
UPC 12 Digit 7818105545555

Dimensions

Dimension - B Length inch 1.06 in
Dimension - Bolt Hole Size inch 0.91 in
Dimension - Bolt Size fraction 7/8
Dimension - D inch 1.77 in
Dimension - Hole Size inch 0.94 in
Dimension - Hole Size mm 24 mm
Dimension - L Length Overall mm 85 mm
Dimension - Length Overall inch 3.36 in
Dimension - N inch 0.88 in
Dimension - Outside Diameter inch 0.75 in
Dimension - Pad Width inch 1.11 in
Dimension - Strip Length inch 1-1/8
Dimension - Stud Size fraction 7/8
Dimension - Stud Size inch 7/8
Dimension - Z inch 0.89 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 250 (61) Navy
Conductor - Copper Str Size 250 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads