text.skipToContent text.skipToNavigation

YA29TC38

by Burndy 

Catalog ID: YA29TC38

Copper Tubing Hylug, 250 kcmil, 250 Navy, 3/8 IN Bolt, 16 Index

Product Details

General

Color Code Yellow
Connector Type Terminal
Die Index 16
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810145470
UPC 12 Digit 7818101454700

Dimensions

Dimension - B Length inch 1.62 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - D inch 0.83 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 76 mm
Dimension - Length Overall inch 3.01 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.75 in
Dimension - Pad Width inch 1.10 in
Dimension - Strip Length inch 1-11/16
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 250 (61) Navy
Conductor - Copper Str Navy Size Range 250 (61) Navy
Conductor - Copper Str Size 250 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings