text.skipToContent text.skipToNavigation

YA2C2TC14E1

by Burndy 

Catalog ID: YA2C2TC14E1

Cu Tubing Hylug, 2 Holes w/o Inspection Window, #2 AWG Code,60 Navy, 600V-35kV, 1/4" stud, Long, Compression, 0.27 in BCD, Brown.

For Class 2 Conductor, Die index: 10, STRIP LG: 1-1/2 IN

Product Details

General

Application For termination of wires
Color Code Brown
Connector Type Terminal
Die Index 10
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin - Electro Plated
Sub Brand TERMINALS
Temperature Rating 194
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810020319
UPC 12 Digit 7818100203199

Dimensions

Dimension - B Length inch 1.25 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - D inch 1.65 in
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 82 mm
Dimension - Length Overall inch 3.24 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.42 in
Dimension - Pad Width inch 0.60 in
Dimension - Strip Length inch 1-5/16
Dimension - Stud Size inch 0.25
Dimension - Z inch 0.34 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Solid Size 2 AWG
Conductor - Copper Solid Size Range 2 AWG
Conductor - Copper Str Navy Size 60 (37) Navy
Conductor - Copper Str Size 2 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads