HUBBELL
Image of YA34L2NTCFX YA34L2NTCFX, 350 kcmil G,H,I,K,M,373 DLO, CU, 2 Hole, 1/2 Stud, 1-3/4 IN Spacing, Standard Barrel, Inspection Window
Buy America(n) Qualified

YA34L2NTCFX, 350 kcmil G,H,I,K,M,373 DLO, CU, 2 Hole, 1/2 Stud, 1-3/4 IN Spacing, Standard Barrel, Inspection Window

Brand: Burndy

Catalog ID: YA34L2NTCFX

350 kcmil G,H,I,K,M,373 DLO CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Blue Color Code, 19 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation