text.skipToContent text.skipToNavigation

YA36N90

by Burndy 

Catalog ID: YA36N90

Cu Tubing Cu Hylug; 1 Hole w/o Inspection Window; 600 kcmil Code; 600V-35kV; 1/2" stud; Long; Compression; 0.56 in BCD; Green

Product Details

General

Color Code Green
Connector Type Terminal
Die Index 22;472
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810309803
UPC 12 Digit 7818103098033

Dimensions

Dimension - B Length fraction 2-11/16 in
Dimension - B Length inch 2.69 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - Height inch 4.04 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 52 mm
Dimension - Length Overall inch 2.05 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 1.19 in
Dimension - Pad Width inch 1.73 in
Dimension - Strip Length inch 2-3/4
Dimension - Z inch 0.64 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size 600 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 2

Resources/Downloads

Customer Notices

Sales Drawings