text.skipToContent text.skipToNavigation

YA38TC58FXB45

by Burndy 

Catalog ID: YA38TC58FXB45

UL Listed 90° C, 600 Volts to 35kV.

Product Details

General

Color Code Pink
Connector Type Terminal
Die Index L99
Feature - Barrel Style Belled
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810238585
UPC 12 Digit 7818102385855

Dimensions

Dimension - B Length fraction 3-1/16 in
Dimension - B Length inch 3.08 in
Dimension - Bolt Hole Size inch 0.66 in
Dimension - Bolt Size fraction 5/8
Dimension - Height inch 3.78 in
Dimension - Hole Size inch 0.69 in
Dimension - Hole Size mm 18 mm
Dimension - L Length Overall mm 121 mm
Dimension - Length Overall inch 4.77 in
Dimension - N inch 0.66 in
Dimension - Outside Diameter inch 1.25 in
Dimension - Pad Width inch 1.84 in
Dimension - Strip Length inch 3-3/16
Dimension - Z inch 0.53 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 535.3 (1325/#24)
Conductor - Copper DLO Size Range 535 kcmil
Conductor - Copper Flex G Size 535.3
Conductor - Copper Flex G Size Range 550 kcmil
Conductor - Copper Flex H Size 535.3
Conductor - Copper Flex H Size Range 500 / 550 kcmil
Conductor - Copper Flex I Size 535.3
Conductor - Copper Flex I Size Range 500 / 550 kcmil
Conductor - Copper Flex K Size 535.3
Conductor - Copper Flex K Size Range 500 kcmil
Conductor - Copper Flex M Size 535.3
Conductor - Copper Str Size Range 500 / 550 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 6

Resources/Downloads