text.skipToContent text.skipToNavigation

YA3C

by Burndy 

Catalog ID: YA3C

Copper Compression Lug, 1 Hole w/o Inspection Window, 3 AWG - 2 AWG, 5/16" Stud, Long Barrel, Belled End, Electro Tin Plated.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Wire Strip Length: 1-1/2 IN, Die Index: 9, Finish: Electro-Tin Plated, Tongue Angle: Straight, Temperature Rating: 90 DEG C, Color Code: White, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W3CRT Die, (2), Hydraulic: BCT500HS, Y500CTHS Tool, W3CRT Die, (2), Y35, Y39, Y750, PAT750 Tool, U3CRT Die, (2), Y46 Tool, U3CRT Die With PUADP-1 Adapter, (2), Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V, MY29-3, MY29-11 Tool, (2), Conductor Type: Solid Copper

Product Details

General

Application For Code Conductor
Color Code White
Connector Type Terminal
Die Index 9
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810501207

Dimensions

Dimension - B Length fraction 1-1/4 in
Dimension - B Length inch 1.25 in
Dimension - Bolt Hole Size inch 0.33 in
Dimension - Hole Size inch 0.33 in
Dimension - Hole Size mm 8 mm
Dimension - L Length Overall mm 58 mm
Dimension - Length Overall inch 2.30 in
Dimension - N inch 0.34 in
Dimension - Outside Diameter inch 0.38 in
Dimension - Pad Width inch 0.55 in
Dimension - Strip Length inch 1-5/16
Dimension - Stud Size inch 5/16
Dimension - Z inch 0.36 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Solid Size 2 AWG
Conductor - Copper Str Navy Size 50 (19) Navy
Conductor - Copper Str Size 3 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads