text.skipToContent text.skipToNavigation

YA3C2TC14E2

by Burndy 

Catalog ID: YA3C2TC14E2

Cu Comp Terminal Code Cond, Bvl Entry, 2 Hole/W/O/InspWindow, #2 Sol,#3 AWG Code, 50 Navy, 600 V-35 kV, 1/4" Stud, 0.75" Spacing, Lng bbl, White, 9 Index.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Wire Strip Length: 1-5/16 IN, Finish: Electro-Tin Plated, Temperature Rating: 90 DEG C, Tongue Angle: Straight, Color Code: White, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W3CRT Die, (2), Hydraulic: BCT500HS, Y500CTHS Tool, W3CRT Die, (2), Y35, Y39, Y750, PAT750 Tool, U3CRT Die, (2), Y46 Tool, U3CRT Die With PUADP-1 Adapter, (2), Dieless Tools (number Of Crimps): Y644HS, Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), MY29-3, MY29-11, MRC840 Tool, (2), Y1MRTC Tool, (4), Die Index: 9

Product Details

General

Application For Code Conductor
Color Code White
Connector Type Terminal
Die Index 9
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810104675

Dimensions

Dimension - B Length fraction 1-1/4 in
Dimension - B Length inch 1.25 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 76 mm
Dimension - Length Overall inch 2.99 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.38 in
Dimension - Pad Width inch 0.55 in
Dimension - Strip Length inch 1-5/16
Dimension - Stud Size inch 1/4
Dimension - Z inch 0.34 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Solid Size 2 AWG
Conductor - Copper Str Navy Size 50 (19) Navy
Conductor - Copper Str Size 3 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads