text.skipToContent text.skipToNavigation

YA3CL2TC14

by Burndy 

Catalog ID: YA3CL2TC14

Copper Compression Lug, 2 Hole w/ Inspection Window, 3 AWG, 1/4" Stud, 5/8" Stud Hole Spacing, Short Barrel, Tin - Electro Plated.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Temperature Rating: 90 DEG C, Die Index: 9, Finish: Electro-Tin Plated, Tongue Angle: Straight, Wire Strip Length: 15/16 IN, Color Code: White, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W3CRT Die, (1), Hydraulic: BCT500HS, Y500CTHS Tool, W3CRT Die, (1), Y35, Y39, Y750, PAT750 Tool, U3CRT Die, (1), Y46 Tool, U3CRT Die With PUADP-1 Adapter, (1), Dieless Tools (number Of Crimps): Y644HS, Y81KFT, Y81KFTMBH, PAT81KFT-18V, MY29-3, MY29-11, MRC840 Tool, (1), Y1MRTC Tool, (2), Conductor Type: Commercial Stranded Copper

Product Details

General

Application For Code Conductor
Color Code White
Connector Type Terminal
Die Index 9
EU RoHS Indicator Yes
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810018958

Dimensions

Bolt Size 1/4 in
Dimension - B Length fraction 7/8 in
Dimension - B Length inch 0.88 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 62 mm
Dimension - Length Overall inch 2.45 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.38 in
Dimension - Pad Width inch 0.55 in
Dimension - Strip Length inch 15/16
Dimension - Stud Size inch 1/4
Dimension - Z inch 0.33 in
Length 2.45 in
Outside Diameter 0.38 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Solid Size 2 AWG
Conductor - Copper Str Navy Size 50 (19) Navy
Conductor - Copper Str Size 3 AWG
Conductor - Copper Str Size Range 3 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads