text.skipToContent text.skipToNavigation

YA44L2TC12

by Burndy 

Catalog ID: YA44L2TC12

COPPER COMPRESSION TERMINAL.

Product Details

General

Color Code White
Connector Type Terminal
Die Index 27
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Straight
Plated Y
Plating Type Tin -Plated
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810021163
UPC 12 Digit 7818100211633

Dimensions

Dimension - B Length inch 1.65 in
Dimension - Bolt Hole Size inch 1/2 in
Dimension - Bolt Size fraction 1/2
Dimension - Hole Size inch 0.52 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 128 mm
Dimension - Length Overall inch 5.05 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 1.5 in
Dimension - Pad Width inch 2.19 in
Dimension - Strip Length inch 1-15/16
Dimension - Stud Size inch 1/2 in
Dimension - Thread Size 1/2
Dimension - Z inch 0.55 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Solid Size 1000 kcmil
Conductor - Copper Str Size 1000 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 3

Resources/Downloads

Customer Notices

Sales Drawings