text.skipToContent text.skipToNavigation

YA47

by Burndy 

Catalog ID: YA47

Cu Tubing Compression Terminal, 1 Hole W/O InspWindow,1750 Kcmil, 3/4" Stud, Uninsulated, Long barrel flex conductor.

Product Details

General

Color Code Gray
Connector Type Terminal
Die Index 34
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type straight
Plated Y
Plating Type Electro-Tin plated
Trade Name HYLUG™
Type Long Barrel, Electro-Tin Plated
UPC 781810316986
UPC 12 Digit 7818103169866

Dimensions

Dimension - B Length inch 3.44 in
Dimension - Bolt Hole Size inch 0.81 in
Dimension - Bolt Size fraction 3/4
Dimension - Hole Size inch 0.81 in
Dimension - Hole Size mm 21 mm
Dimension - L Length Overall mm 162 mm
Dimension - Length Overall inch 6.38 in
Dimension - N inch 0.75 in
Dimension - Outside Diameter inch 1.98 in
Dimension - Pad Width inch 2.90 in
Dimension - Strip Length inch 3-1/2 in
Dimension - Stud Size inch 3/4 in
Dimension - Thread Size 3/4 in
Dimension - Z inch 0.77 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Solid Size 1750 Kcmil
Conductor - Copper Str Size 1750 Kcmil
Conductor - Copper Str Size Range 1750 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 3

Resources/Downloads

Customer Notices

Sales Drawings