text.skipToContent text.skipToNavigation

YA484N

by Burndy 

Catalog ID: YA484N

Copper Compression Lug, 4 Hole w/o Inspection Window, 2000 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing, Long Barrel, Tin Plated.

Features: 45 DEG And 90 DEG Angles Are Available, Finish: Electro-Tin Plated, Tongue Angle: Straight, Wire Strip Length: 3-1/2 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Hydraulic: Y60BHU Tool, L48RT Die, Color Code: Brown, Conductor Type: Commercial Stranded Copper, Die Index: 34

Product Details

General

Application For use on copper compression connections
Color Code Brown
Connector Type Terminal
Die Index 34
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 4
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin
Sub Brand HYLUG
Temperature Rating 194
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810525654
UPC 12 Digit 7818105256544

Dimensions

Dimension - B Length fraction 3-7/16 in
Dimension - B Length inch 3.44 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - D inch 3.02 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 203 mm
Dimension - Length Overall inch 7.98 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 2.13 in
Dimension - Pad Width inch 3.10 in
Dimension - Strip Length inch 3-1/2
Dimension - Stud Size inch 1/2
Dimension - Thread Size 1/2
Dimension - Z inch 0.64 in
Length 7.98 in
Outside Diameter 2.13 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size 2000 kcmil
Conductor - Copper Str Size Range 2000 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings