text.skipToContent text.skipToNavigation

YA6C2TC38E2

by Burndy 

Catalog ID: YA6C2TC38E2

Cu Comp Terminal Code Cond, Bvl Entry, 2 Hole/W/O/InspWindow, #6 AWG Code, 30 Navy, 600 V-35 kV, 3/8" Stud, 0.75" Spacing, Lng bbl, Blue, 7 or 374 Index.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Tongue Angle: Straight, Wire Strip Length: 1-3/16 IN, Temperature Rating: 90 DEG C, Finish: Electro-Tin Plated, Color Code: Blue, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W5CVT, W5CRT, X5CRT, X8CART Die, (2), Hydraulic: BCT500HS, Y500CTHS Tool, W5CVT, W5CRT, X5CRT, X8CART Die, (2), Y35, Y39, Y750, Y46, PAT750 Tool, U5CRT, U8CABT Die, (2), Y46 Tool, U5CRT, U8CABT Die With PUADP-1 Adapter, (2), Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), Y1MRTC, MY29-3, MY29-11, MRC840 Tool, (2), Die Index: 7

Product Details

General

Application For Code Conductor
Color Code Blue
Connector Type Terminal
Die Index 7;374
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Straight
Plated Y
Plating Type Tin
Sub Brand HYLUG
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810174616
UPC 12 Digit 7818101746166

Dimensions

Dimension - B Length inch 1.12
Dimension - Bolt Hole Size inch 0.41
Dimension - Hole Size inch 0.41
Dimension - Hole Size mm 10
Dimension - L Length Overall mm 75
Dimension - Length Overall inch 2.97
Dimension - N inch 0.41
Dimension - Outside Diameter inch 0.29
Dimension - Pad Width inch 0.58
Dimension - Strip Length inch 1-3/16 in
Dimension - Stud Size inch 3/8 in
Dimension - Z inch 0.43 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Solid Size 6 AWG
Conductor - Copper Str Navy Size 30 (19) Navy
Conductor - Copper Str Navy Size Range 30 (19) Navy
Conductor - Copper Str Size 6 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads