HUBBELL
BUR_YA6CL6_Image
BUR_YA6CL6_Image
play

YA6CL3BOX, Cu Compression, 1-Hole, 5/16" Stud, Standard Barrel, 6 AWG

OR

Brand:

Burndy

Catalog ID:

YA6CL3BOX

6 AWG CU, One Hole, 5/16 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, BLUE Color Code, 7 or 374 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Temperature Rating: 90 DEG C, Tongue Angle: Straight, Die Index: 7, Package: Box, Wire Strip Length: 7/16 IN, Finish: Electro-Tin Plated, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W5CVT, W5CRT, X5CRT, X8CART Die, (1), Hydraulic: BCT500HS, Y500CTHS Tool, W5CVT, W5CRT, X5CRT, X8CART Die, (1), Y35, Y39, Y750, PAT750 Tool, U5CRT Die, (1), Y46 Tool, U5CRT Die With PUADP-1 Adapter, (1), Color Code: Blue, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, Y1MRTC, PAT81KFT-18V, MY29-3, MY29-11, MRC840 Tool, (1), Conductor Type: Commercial Stranded Copper

Product details

General

Application

Wire Termination

Catalog Number

YA6CL3BOX

Color Code

Blue

Connector Type

STANDARD BARREL

Die Index

7

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810553008

UPC 12 Digit

7818105530088

Dimensions

Dimension - B Length fraction

9/16 in

Dimension - B Length inch

0.54 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

39 mm

Dimension - Length Overall inch

1.52 in

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.29 in

Dimension - Pad Width inch

0.52 in

Dimension - Strip Length inch

9/16 in

Dimension - Stud Size fraction

5/16

Dimension - Stud Size inch

5/16 in

Dimension - Z (inch)

0.36 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Resources and downloads