HUBBELL
YAG1CLTC14FX, Compression Terminal, , 1 Flex G,H,I,K,M, DLO, 1 AWG B/C, Cu, 1-Hole, 1/4" Stud, Standard Barrel
Image of YAG1CLTC14FX YAG1CLTC14FX, Compression Terminal, , 1 Flex G,H,I,K,M, DLO, 1 AWG B/C, Cu, 1-Hole, 1/4" Stud, Standard Barrel

YAG1CLTC14FX, Compression Terminal, , 1 Flex G,H,I,K,M, DLO, 1 AWG B/C, Cu, 1-Hole, 1/4" Stud, Standard Barrel

Brand: Burndy

Catalog ID: YAG1CLTC14FX

1 Flex G,H,I,K,M,DLO, 1 AWG (B/C) CU, One Hole, 1/4 Stud Size, Standard Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Green Color Code, 11 or 375 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instruction

General

Application

Wire Termination

Catalog Number

YAG1CLTC14FX

Color Code

Green

Connector Type

STANDARD BARREL

Die Index

11

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810100370

UPC 14 Digit GTIN

00781810100370

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - B Length inch

0.62 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

0.64 in

Dimension - Height mm

0 mm

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

34 mm

Dimension - Length Overall inch

1.32 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.51 in

Dimension - Pad Width inch

0.75 in

Dimension - Strip Length inch

11/16

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.33 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1 (225/#24) DLO

Conductor - Copper DLO Size Range

1 AWG

Conductor - Copper Flex G Size

1 AWG

Conductor - Copper Flex G Size Range

1 AWG

Conductor - Copper Flex H Size

1 AWG

Conductor - Copper Flex H Size Range

1 AWG

Conductor - Copper Flex I Size

1 AWG

Conductor - Copper Flex I Size Range

1 AWG

Conductor - Copper Flex K Size

1 AWG

Conductor - Copper Flex K Size Range

1 AWG

Conductor - Copper Flex M Size

1 AWG

Conductor - Copper Flex M Size Range

1 AWG

Conductor - Copper Str Navy Size

75 (37) Navy

Conductor - Copper Str Navy Size Range

75 (37) Navy

Conductor - Copper Str Size

1 AWG

Conductor - Copper Str Size Range

1 AWG

Conductor - CopperWeld Str Size

1 F AWG;1 G AWG;1 J AWG;1 K AWG;1 N AWG

Conductor - CopperWeld Str Size Range

1 F AWG-1 N AWG

Conductor - Material

COPPER

Conductor Size

1 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

48000