Brand:
Burndy
Catalog ID:
YAG30LTC58FX
Application
Catalog Number
Color Code
Connector Type
Die Index
Feature - Barrel Style
Feature - Barrel Type
Finish Type
Material
Physical Attribute - Number of Holes
Plated
Plating Type
Trade Name
Type
UPC
UPC 12 Digit
Dimension - B Length fraction
Dimension - B Length inch
Dimension - Bolt Hole Size inch
Dimension - Bolt Size fraction
Dimension - Bolt Size inch
Dimension - Height mm
Dimension - Hole Size fraction
Dimension - Hole Size inch
Dimension - Hole Size mm
Dimension - L Length Overall mm
Dimension - Length Overall inch
Dimension - N inch
Dimension - Outside Diameter inch
Dimension - Pad Width inch
Dimension - Strip Length inch
Dimension - Stud Size fraction
Dimension - Stud Size inch
Dimension - Z (inch)
Physical Attribute - Tongue Angle
Voltage - Maximum
Voltage Rating
Conductor - Copper Flex G Size
Conductor - Copper Flex G Size Range
Conductor - Copper Flex H Size
Conductor - Copper Flex H Size Range
Conductor - Copper Str Size
Conductor - Copper Str Size Range
Conductor - Material
Conductor Size
Conductor Type
Wire Size
Certification - CSA Approved
Certification - cULus
Certification - ETL
Certification - UL Recognized
Industry Standard(s)
Standards - RoHS Compliance Status
UL Listed
Carton Quantity
Minimum Pack Quantity
Pallet Quantity