HUBBELL
YAVLTCFX_Photo_BW
YAVLTCFX_Photo_BW
play

YAV1CLTC10FX, Compression Terminal, 1 Flex G,H,I,K,M,DLO, 1 AWG B/C, Cu, 1-Hole, #10 Stud, Standard Barrel

Brand:

Burndy

Catalog ID:

YAV1CLTC10FX

1 Flex G,H,I,K,M,DLO, 1 AWG (B/C) CU, One Hole, #10 Stud Size, Standard Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Green Color Code, 11 or 375 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connections are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YAV1CLTC10FX

Color Code

Green

Connector Type

STANDARD BARREL

Die Index

11

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810274101

UPC 12 Digit

7818102741011

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - B Length inch

0.62 in

Dimension - Bolt Hole Size inch

0.20 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - L Length Overall mm

39 mm

Dimension - Length Overall inch

1.52 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.51 in

Dimension - Pad Width inch

0.75 in

Dimension - Strip Length inch

11/16 in

Dimension - Stud Size fraction

#10

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.27 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1 AWG

Conductor - Copper DLO Size Range

1 AWG

Conductor - Copper Flex G Size

"1 AWG"

Conductor - Copper Flex G Size Range

1 AWG

Conductor - Copper Flex H Size

"1 AWG"

Conductor - Copper Flex H Size Range

1 AWG

Conductor - Copper Flex I Size

"1 AWG"

Conductor - Copper Flex I Size Range

1 AWG

Conductor - Copper Flex K Size

"1 AWG"

Conductor - Copper Flex K Size Range

1 AWG

Conductor - Copper Flex M Size

"1 AWG"

Conductor - Copper Flex M Size Range

1 AWG

Conductor - Copper Solid Size

1 AWG

Conductor - Copper Solid Size Range

1 AWG

Conductor - Copper Str Compact Size

"1 AWG"

Conductor - Copper Str Navy Size

75

Conductor - Copper Str Navy Size Range

75 (37) Navy

Conductor - Copper Str Size

"1 AWG"

Conductor - Copper Str Size Range

1 AWG

Conductor - CopperWeld Str Size

1 AWG WELD

Conductor - CopperWeld Str Size Range

1 AWG WELD

Conductor - Material

COPPER

Conductor Size

1 AWG

Conductor Type

CODE/FLEX

Wire Size

1 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Resources and downloads