text.skipToContent text.skipToNavigation

YAV27LTC10FX

by Burndy 

Catalog ID: YAV27LTC10FX

Cu Tubing Compression Terminal, 1 Hole W/InspWindow, 3/0 AWG Class G-M, 3/0 (450/#24) DLO, 3/0 AWG Class B, C Code, 150 Navy, #10 Stud, Standard Brrl

Product Details

General

Color Code Orange
Connector Type Terminal
Die Index 14
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810322796
UPC 12 Digit 7818103227966

Dimensions

Dimension - B Length fraction 1 in
Dimension - B Length inch 1.00 in
Dimension - Bolt Hole Size inch 0.20 in
Dimension - Bolt Size fraction #10
Dimension - Hole Size inch 0.21 in
Dimension - Hole Size mm 5 mm
Dimension - L Length Overall mm 52 mm
Dimension - Length Overall inch 2.03 in
Dimension - N inch 0.25 in
Dimension - Outside Diameter inch 0.70 in
Dimension - Pad Width inch 1.03 in
Dimension - Strip Length inch 1 in
Dimension - Stud Size inch #10
Dimension - Z inch 0.27 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 3/0 (450/#24) DLO
Conductor - Copper Flex G Size 3/0 AWG
Conductor - Copper Flex H Size 3/0 AWG
Conductor - Copper Flex I Size 3/0 AWG
Conductor - Copper Flex K Size 3/0 AWG
Conductor - Copper Flex M Size 3/0 AWG
Conductor - Copper Str Navy Size 150 (61) Navy
Conductor - Copper Str Size 3/0 AWG
Conductor - CopperWeld Str Size 3/0 E AWG;3/0 EK AWG;3/0 F AWG;3/0 G AWG;3/0 J AWG;3/0 V AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads

Customer Notices

Sales Drawings