YAVLTCFX_Photo_BW
YAVLTCFX_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV28LTC34FX

4/0 Flex G,H,I,K,M,DLO, 4/0 AWG CU, One Hole, 3/4 Stud Size, Standard Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Purple Color Code, 15 Die Index.

Product details

General

Application
Wire Termination
Color Code
Purple
Connector Type
STANDARD BARREL
Die Index
15
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810022641
UPC 12 Digit
7818100226411

Dimensions

Dimension - B Length fraction
1 in
Dimension - B Length inch
1.03 in
Dimension - Bolt Hole Size inch
0.91 in
Dimension - Bolt Size fraction
3/4
Dimension - Bolt Size inch
0.75
Dimension - Hole Size fraction
3/4
Dimension - Hole Size inch
0.81
Dimension - Hole Size mm
21 mm
Dimension - L Length Overall mm
79 mm
Dimension - Length Overall inch
3.11 in
Dimension - N inch
0.75 in
Dimension - Outside Diameter inch
0.77 in
Dimension - Pad Width inch
1.14 in
Dimension - Strip Length inch
1-1/16
Dimension - Stud Size fraction
3/4
Dimension - Stud Size inch
3/4
Dimension - Thread Size
3/4 in
Dimension - Z (inch)
0.77 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
4/0 AWG
Conductor - Copper DLO Size Range
4/0 AWG
Conductor - Copper Flex G Size
"4/0 AWG"
Conductor - Copper Flex G Size Range
4/0 AWG
Conductor - Copper Flex H Size
"4/0 AWG"
Conductor - Copper Flex H Size Range
4/0 AWG
Conductor - Copper Flex I Size
"4/0 AWG"
Conductor - Copper Flex I Size Range
4/0 AWG
Conductor - Copper Flex K Size
"4/0 AWG"
Conductor - Copper Flex K Size Range
4/0 AWG
Conductor - Copper Flex M Size
"4/0 AWG"
Conductor - Copper Str Compact Size
"4/0 AWG"
Conductor - Copper Str Navy Size
200
Conductor - Copper Str Size
"4/0 AWG"
Conductor - Copper Str Size Range
4/0 AWG
Conductor - CopperWeld Str Size
4/0 E AWG;4/0 EK AWG;4/0 F AWG;4/0 G AWG;4/0 V AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE/FLEX
Wire Size
4/0 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
50
Pallet Quantity
14500

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video