text.skipToContent text.skipToNavigation

YAV2C2NT38FXB

by Burndy 

Catalog ID: YAV2C2NT38FXB

Narrow Tongue Terminal, 2 Hole, #2 AWG Code, 3/8" Stud, Belled End.

Product Details

General

Color Code Brown
Connector Type Terminal
Die Index 10
Feature - Barrel Style Belled
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810278185
UPC 12 Digit 7818102781855

Dimensions

Dimension - B Length fraction 1-3/8 in
Dimension - B Length inch 1.35 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Hole Size inch 0.41 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 91 mm
Dimension - Length Overall inch 3.57 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.46 in
Dimension - P inch 1.65 in
Dimension - Pad Width inch 0.55 in
Dimension - Strip Length inch 1-7/16
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 3 (125/#24) DLO;2 (150/#24) DLO
Conductor - Copper DLO Size Range 2 AWG
Conductor - Copper Flex G Size 2 AWG
Conductor - Copper Flex G Size Range 2 AWG
Conductor - Copper Flex H Size 2 AWG
Conductor - Copper Flex H Size Range 2 AWG
Conductor - Copper Flex I Size 2 AWG
Conductor - Copper Flex I Size Range 2 AWG
Conductor - Copper Flex K Size 2 AWG
Conductor - Copper Flex K Size Range 2 AWG
Conductor - Copper Flex M Size 2 AWG
Conductor - Copper Solid Size 2 AWG
Conductor - Copper Str Navy Size Range 60 (37) Navy
Conductor - Copper Str Size 2 AWG
Conductor - Copper Str Size Range 2 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 25

Resources/Downloads