YAV-L-90
YAV-L-90
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV2CL2TC38FX90

Cu Tubing Hylug, 2 Holes with Inspection Window, #2 AWG Flex,60 Navy, 600V-35kV, 3/8" stud, Standard, Compression, 0.40 in BCD, Brown.

Features: Compression Terminal, With Inspection Window, UL Listed 90 DEG C, 600 Volts to 35 kV, Die Index: 10, Strip Length: 11/16 IN, Tongue Angle: 90 DEG

Product details

General

Application
Wire Termination
Color Code
Brown
Connector Type
STANDARD BARREL
Die Index
10
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810022269
UPC 12 Digit
7818100222699

Dimensions

Dimension - B Length fraction
5/8 in
Dimension - B Length inch
0.63 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Height inch
1.15 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
55 mm
Dimension - Length Overall inch
2.17 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.46 in
Dimension - Pad Width inch
0.68 in
Dimension - Strip Length inch
11/16
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.43 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
2 AWG
Conductor - Copper DLO Size Range
2 AWG
Conductor - Copper Flex G Size
"2 AWG"
Conductor - Copper Flex G Size Range
2 AWG
Conductor - Copper Flex H Size
"2 AWG"
Conductor - Copper Flex H Size Range
2 AWG
Conductor - Copper Flex I Size
"2 AWG"
Conductor - Copper Flex I Size Range
2 AWG
Conductor - Copper Flex K Size
"2 AWG"
Conductor - Copper Flex K Size Range
2 AWG
Conductor - Copper Flex M Size
"2 AWG"
Conductor - Copper Solid Size
2 AWG
Conductor - Copper Str Compact Size
"2 AWG"
Conductor - Copper Str Navy Size
60
Conductor - Copper Str Navy Size Range
60 (37) Navy
Conductor - Copper Str Size
"2 AWG"
Conductor - Copper Str Size Range
2 AWG
Conductor - CopperWeld Str Size
2 A AWG;2 F AWG;2 G AWG;2 J AWG;2 K AWG;2 N AWG;2 P AWG
Conductor - Material
COPPER
Conductor Size
2 AWG
Conductor Type
CODE/FLEX
Wire Size
2 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
20
Pallet Quantity
19200

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video