text.skipToContent text.skipToNavigation

YAV4CLTC12FX45

by Burndy 

Catalog ID: YAV4CLTC12FX45

Cu Tubing Hylug; 1 Hole with Inspection Window; #4 WELD, 5(91/#24)-4(105/#24) DLO, #4 AWG Code, 40 & 50 Navy; 600V-35kV; 1/2" stud; Compression; 0.53 in BCD

Product Details

General

Color Code Gray
Connector Type Terminal
Die Index 8
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated yes
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810080481
UPC 12 Digit 7818100804811

Dimensions

Dimension - B Length fraction 1/2 in
Dimension - B Length inch 0.50 in
Dimension - Height inch 0.86 in
Dimension - Hole Size inch 0.53 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 47 mm
Dimension - Length Overall inch 1.84 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 0.38 in
Dimension - Pad Width inch 0.71 in
Dimension - Strip Length inch 1/2
Dimension - Z inch 0.55 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 5 (91/#24) DLO;4 (105/#24) DLO
Conductor - Copper Flex G Size 4 AWG
Conductor - Copper Flex H Size 4 AWG
Conductor - Copper Flex I Size 4 AWG
Conductor - Copper Flex K Size 4 AWG
Conductor - Copper Flex M Size 4 AWG
Conductor - Copper Solid Size 4 AWG
Conductor - Copper Str Navy Size 40 (19) Navy;50 (19) Navy
Conductor - Copper Str Size 4 AWG
Conductor - CopperWeld Str Size 4 A AWG;4 D AWG;4 N AWG;4 P AWG
Conductor - CopperWeld Str Size Range 4 A AWG-4 P AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 25

Resources/Downloads