text.skipToContent text.skipToNavigation

YAV6C2TC14E2FXB

by Burndy 

Catalog ID: YAV6C2TC14E2FXB

Cu Compression telecom Terminal, 2 Holes, #6 Str (61/24)DLO Flex, #6 AWG Code, 600V - 35kV, 1/4" Stud, 0.75" Spacing, Long Barrel, Belled End.

Product Details

General

Color Code Blue
Connector Type Terminal
Die Index 7
Feature - Barrel Style Belled
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Yes
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810060261
UPC 12 Digit 7818100602611

Dimensions

Dimension - B Length fraction 1-5/16 in
Dimension - B Length inch 1.22 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - D inch 1.41
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 73 mm
Dimension - Length Overall inch 2.88 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.31 in
Dimension - Pad Width inch 0.48 in
Dimension - Strip Length inch 1-5/16
Dimension - Stud Size inch 1/4
Dimension - Z inch 0.33 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 6 (61/#24) DLO
Conductor - Copper DLO Size Range 6 AWG
Conductor - Copper Flex G Size 6 AWG
Conductor - Copper Flex G Size Range 6 AWG
Conductor - Copper Flex H Size 6 AWG
Conductor - Copper Flex H Size Range 6 AWG
Conductor - Copper Flex I Size 6 AWG
Conductor - Copper Flex I Size Range 6 AWG
Conductor - Copper Flex K Size 6 AWG
Conductor - Copper Flex K Size Range 6 AWG
Conductor - Copper Flex M Size 6 AWG
Conductor - Copper Flex M Size Range 6 AWG
Conductor - Copper Str Navy Size Range 30 Navy
Conductor - Copper Str Size 6 AWG
Conductor - Copper Str Size Range 6 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads