BUR_YAZ362TC38FX_PRODIMAGE
BUR_YAZ362TC38FX_PRODIMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZ362TC38FX

500 kcmil G, H, 444 DLO CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Brown Color Code, 20 or 299 Die Index.

Product details

General

Application
Wire Termination
Color Code
Brown
Connector Type
LONG BARREL
Die Index
20
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin
Trade Name
HYLUG™
Type
Long Barrel, Skive
UPC
781810228647
UPC 12 Digit
7818102286477

Dimensions

Dimension - B Length fraction
2-11/16 in
Dimension - B Length inch
2.69 in
Dimension - Bolt Hole Size inch
0.40 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.40 in
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
141 mm
Dimension - Length Overall inch
5.55 in
Dimension - Length Side B inch
5.55 in
Dimension - N inch
0.50 in
Dimension - Outside Diameter inch
1.19 in
Dimension - Pad Width inch
1.74 in
Dimension - Strip Length inch
2-3/4
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.53 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
444 KCMIL
Conductor - Copper DLO Size Range
444 kcmil
Conductor - Copper Flex G Size
500 KCMIL
Conductor - Copper Flex G Size Range
450 kcmil
Conductor - Copper Flex H Size
500 KCMIL
Conductor - Copper Flex H Size Range
500 kcmil
Conductor - Copper Flex I Size
450 kcmil
Conductor - Copper Flex I Size Range
500 kcmil
Conductor - Copper Flex K Size
450 kcmil
Conductor - Copper Flex K Size Range
450 kcmil
Conductor - Copper Flex M Size
450 kcmil
Conductor - Copper Flex M Size Range
450 kcmil
Conductor - Copper Str Size
500 KCMIL
Conductor - Copper Str Size Range
500 kcmil
Conductor - Material
COPPER
Conductor Size
500 KCMIL
Conductor Type
FLEX
Wire Size
500 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
10
Pallet Quantity
2320

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video