HUBBELL
YAZV262NT38FX, Compression Terminal, 2/0 Flex G,H,I,K,M, DLO, 2/0 AWG Cu, 2-Hole, 3/8" Stud, Long Barrel
Image of YAZV262NT38FX YAZV262NT38FX, Compression Terminal, 2/0 Flex G,H,I,K,M, DLO, 2/0 AWG Cu, 2-Hole, 3/8" Stud, Long Barrel
Image of YAZV262NT38FX YAZV262NT38FX, Compression Terminal, 2/0 Flex G,H,I,K,M, DLO, 2/0 AWG Cu, 2-Hole, 3/8" Stud, Long Barrel
play

YAZV262NT38FX, Compression Terminal, 2/0 Flex G,H,I,K,M, DLO, 2/0 AWG Cu, 2-Hole, 3/8" Stud, Long Barrel

Brand: Burndy

Catalog ID: YAZV262NT38FX

HYLUG, 2/0 FLX, NAR TNG.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZV262NT38FX

Color Code

Black

Connector Type

LONG BARREL

Die Index

13

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810669457

UPC 14 Digit GTIN

00781810669457

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - Stud Size fraction

3/8

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

2/0 AWG

Conductor - Copper DLO Size Range

2/0 AWG

Conductor - Copper Flex G Size

"2/0 AWG"

Conductor - Copper Flex G Size Range

2/0 AWG

Conductor - Copper Flex H Size

"2/0 AWG"

Conductor - Copper Flex H Size Range

2/0 AWG

Conductor - Copper Flex I Size

"2/0 AWG"

Conductor - Copper Flex I Size Range

2/0 AWG

Conductor - Copper Flex K Size

"2/0 AWG"

Conductor - Copper Flex K Size Range

2/0 AWG

Conductor - Copper Flex M Size

"2/0 AWG"

Conductor - Copper Str Compact Size

"2/0 AWG"

Conductor - Copper Str Navy Size

125

Conductor - Copper Str Size

"2/0 AWG"

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE/FLEX

Wire Size

2/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50

Minimum Pack Quantity

100

Pallet Quantity

19600