HUBBELL
YAZ
YAZ
play

YAZV27TC38FXB145, Compression Terminal, 3/0 Weld, 3/0 450/24 DLO Flex, 3/0 AWG Code, 1-Hole, 3/8" Stud, Long Barrel, 145 Degree Reverse Bend

Brand:

Burndy

Catalog ID:

YAZV27TC38FXB145

Cu Comp Terminal Flex Cond, 1 Hole/W/InspWindow, 3/0 Weld,3/0(450/#24)DLO Flex, 3/0 AWG Code, 600 V-35 kV, 3/8" Stud, 145░ Bent(Reverse), Lng bbl, Belled End.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YAZV27TC38FXB145

Color Code

Orange

Connector Type

LONG BARREL

Die Index

14

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810511459

UPC 12 Digit

7818105114599

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - Stud Size fraction

3/8

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

2/0 AWG

Conductor - Copper DLO Size Range

3/0 AWG

Conductor - Copper Flex G Size

"2/0 AWG"

Conductor - Copper Flex G Size Range

3/0 AWG

Conductor - Copper Flex H Size

"2/0 AWG"

Conductor - Copper Flex H Size Range

3/0 AWG

Conductor - Copper Flex I Size

"2/0 AWG"

Conductor - Copper Flex I Size Range

3/0 AWG

Conductor - Copper Flex K Size

"2/0 AWG"

Conductor - Copper Flex K Size Range

3/0 AWG

Conductor - Copper Flex M Size

"2/0 AWG"

Conductor - Copper Str Compact Size

"2/0 AWG"

Conductor - Copper Str Navy Size

125

Conductor - Copper Str Size

"2/0 AWG"

Conductor - Copper Str Size Range

3/0 AWG

Conductor - CopperWeld Str Size

2/0 F AWG;2/0 G AWG;2/0 J AWG;2/0 K AWG;2/0 V AWG

Conductor - CopperWeld Str Size Range

2/0 F AWG-2/0 V AWG

Conductor - Material

COPPER

Conductor Size

3/0 AWG

Conductor Type

CODE/FLEX

Wire Size

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

9280

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video