text.skipToContent text.skipToNavigation

YAZV28TC38FX90

by Burndy 

Catalog ID: YAZV28TC38FX90

1 hole long barrel, 4/0 weld (550/24), 4/0 AWG, 3/8" stud, Tin plated, Purple, 15 index, Tongue Angle 90 degree

Product Details

General

Color Code Purple
Connector Type Terminal
Die Index 15
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Long Barrel, Skive
UPC 781810241691
UPC 12 Digit 7818102416911

Dimensions

Dimension - B Length fraction 1-5/8 in
Dimension - B Length inch 1.62 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - Height inch 2.43 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 34 mm
Dimension - Length Overall inch 1.32 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.77 in
Dimension - Pad Width inch 1.14 in
Dimension - Strip Length inch 1-11/16
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 4/0 (550/#24) DLO
Conductor - Copper DLO Size Range 4/0 (550/#24) DLO
Conductor - Copper Flex G Size 4/0 AWG
Conductor - Copper Flex G Size Range 4/0 AWG
Conductor - Copper Flex H Size 4/0 AWG
Conductor - Copper Flex H Size Range 4/0 AWG
Conductor - Copper Flex I Size 4/0 AWG
Conductor - Copper Flex I Size Range 4/0 AWG
Conductor - Copper Flex K Size 4/0 AWG
Conductor - Copper Flex K Size Range 4/0 AWG
Conductor - Copper Flex M Size 4/0 AWG
Conductor - Copper Flex M Size Range 4/0 AWG
Conductor - Copper Str Size 4/0 AWG
Conductor - CopperWeld Str Size 4/0 E AWG;4/0 EK AWG;4/0 F AWG;4/0 G AWG;4/0 V AWG
Conductor - CopperWeld Str Size Range 4/0 E AWG-4/0 V AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 25

Resources/Downloads