text.skipToContent text.skipToNavigation

YAZV2CTC38FX

by Burndy 

Catalog ID: YAZV2CTC38FX

Cu Comp Terminal Flex Cond, Bvl Entry, 1 Hole/w/InspWindow, #2 Weld, (3(125/#24)-2(150/#24))DLO Flex, #2 AWG Code, 600 V-35 kV, 3/8" Stud, Lng bbl.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, With Inspection Window, Finish: Electro-Tin Plated, Wire Strip Length: 1-7/16 IN, Temperature Rating: 90 DEG C, Tongue Angle: Straight, Die Index: 10, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W2CVT, W2CRT, X2CRT Die, (2), Hydraulic: BCT500HS, Y500CTHS Tool, W2CVT, W2CRT, X2CRT Die, (2), Y35, Y39, Y750, PAT750 Tool, U2CRT Die, (2), Y46 Tool, U2CRT Die With PUADP-1 Adapter, (2), Color Code: Brown, Dieless Tools (number Of Crimps): Y644HS, Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), MY29-3, MY29-11, MRC840 Tool, (2), Y1MRTC Tool, (4), Conductor Type: Flexible

Product Details

General

Application For Flex Conductors
Color Code Brown
Connector Type Terminal
Die Index 10
EU RoHS Indicator Yes
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin
Sub Brand HYLUG
Trade Name HYLUG™
Type Long Barrel, Skive
UPC 781810241288
UPC 12 Digit 7818102412888

Dimensions

Dimension - B Length fraction 1-3/8 in
Dimension - B Length inch 1.38 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 65 mm
Dimension - Length Overall inch 2.56 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.46 in
Dimension - Pad Width inch 0.68 in
Dimension - Strip Length inch 1-7/16
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 3 (125/#24) DLO;2 (150/#24) DLO
Conductor - Copper DLO Size Range 2 AWG
Conductor - Copper Flex G Size 2 AWG
Conductor - Copper Flex G Size Range 2 AWG
Conductor - Copper Flex H Size 2 AWG
Conductor - Copper Flex H Size Range 2 AWG
Conductor - Copper Flex I Size 2 AWG
Conductor - Copper Flex I Size Range 2 AWG
Conductor - Copper Flex K Size 2 AWG
Conductor - Copper Flex K Size Range 2 AWG
Conductor - Copper Flex M Size 2 AWG
Conductor - Copper Flex M Size Range 2 AWG
Conductor - Copper Str Size 2 AWG
Conductor - Copper Str Size Range 2 AWG
Conductor - CopperWeld Str Size 2 A AWG;2 F AWG;2 G AWG;2 J AWG;2 K AWG;2 N AWG;2 P AWG
Conductor - CopperWeld Str Size Range 2 A AWG-2 P AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads