text.skipToContent text.skipToNavigation

YAZV6CTC14FX

by Burndy 

Catalog ID: YAZV6CTC14FX

Copper Compression Lug, 1 Hole w/ Inspection Window, 6 Flex, 1/4" Stud, Long Barrel, Tin Plated.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, With Inspection Window, Wire Strip Length: 1-3/16 IN, Die Index: 7, Tongue Angle: Straight, Temperature Rating: 90 DEG C, Finish: Electro-Tin Plated, Color Code: Blue, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W5CVT, W5CRT, X5CRT Die, (2), Hydraulic: BCT500HS, Y500CTHS Tool, W5CVT, W5CRT, X5CRT Die, (2), Y35, Y39, Y750, PAT750 Tool, U5CRT Die, (2), Y46 Tool, U5CRT Die With PUADP-1 Adapter, (2), Dieless Tools (number Of Crimps): Y644HS, Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), Y1MRTC, MY29-3, MY29-11, MRC840 Tool, (2), Conductor Type: Flexible

Product Details

General

Application For Flex Conductors
Color Code Blue
Connector Type Terminal
Die Index 7;374
EU RoHS Indicator Yes
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin
Sub Brand HYLUG
Trade Name HYLUG™
Type Long Barrel, Skive
UPC 781810241134
UPC 12 Digit 7818102411344

Dimensions

Dimension - B Length fraction 3/4 in
Dimension - B Length inch 0.75 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 40 mm
Dimension - Length Overall inch 1.59 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.31 in
Dimension - Pad Width inch 0.48 in
Dimension - Strip Length inch 13/16
Dimension - Stud Size inch 1/4
Dimension - Z inch 0.32 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 6 (61/#24) DLO
Conductor - Copper DLO Size Range 6 AWG
Conductor - Copper Flex G Size 6 AWG
Conductor - Copper Flex G Size Range 6 AWG
Conductor - Copper Flex H Size 6 AWG
Conductor - Copper Flex H Size Range 6 AWG
Conductor - Copper Flex I Size 6 AWG
Conductor - Copper Flex I Size Range 6 AWG
Conductor - Copper Flex K Size 6 AWG
Conductor - Copper Flex K Size Range 6 AWG
Conductor - Copper Flex M Size 6 AWG
Conductor - Copper Flex M Size Range 6 AWG
Conductor - Copper Str Size 6 AWG
Conductor - Copper Str Size Range 6 AWG
Conductor - CopperWeld Str Size 6 A AWG;6 C AWG;6 D AWG
Conductor - CopperWeld Str Size Range 6 A AWG-6 D AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads