HUBBELL
Q18M18X02D, Uninsulated Male Quick Disconnect For 22 - 18 AWG (.19 x .02)
Image of Q18M18X02D Q18M18X02D, Uninsulated Male Quick Disconnect For 22 - 18 AWG (.19 x .02)

Q18M18X02D, Uninsulated Male Quick Disconnect For 22 - 18 AWG (.19 x .02)

Brand: Burndy

Catalog ID: Q18M18X02D

Uninsulated Male Quick Disconnect For 22 - 18 AWG (.19 x .02).

Q18M18X02D.

  • Butted Seam
  • Chamfered barrel opening for quick and easy wire insertion
  • Mates with dimpled female socket detent for a firm grip

General

Application

For quickly connecting or disconnecting a terminal

Catalog Number

Q18M18X02D

Connector Type

Male Quick Disconnect

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Brass

Plated

Y

Plating Type

Tin

Sub Brand

FINGRIP

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810293249

UPC 14 Digit GTIN

00781810293249

Dimensions

Dimension - Length Overall inch

0.66 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.187 in

Dimension - Width mm

5 mm

Conductor Related

Conductor - Copper Str Size

20 AWG;18 AWG

Conductor - Copper Str Size Range

20 AWG - 18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Male Quick Disconnect

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999