HUBBELL
QMBare
QMBare

Q18M25X03D, Uninsulated Male Quick Disconnect For 22 - 18 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

Q18M25X03D

Uninsulated Male Quick Disconnect For 22 - 18 AWG (.25 x .03).

Q18M25X03D.

  • Butted Seam
  • Chamfered barrel opening for quick and easy wire insertion
  • Mates with dimpled female socket detent for a firm grip

Features: Butted Seam, Chamfered Barrel Opening: Assures Quick And Easy Wire Insertion, Dimpled Female Socket Detent: Ensures Firm Grip, Mates with Type Q-F Female disconnects, Installation Tool: MR20, Y10D Tool, Size: 0.67 IN Overall Length X 0.17 IN Barrel Length X 0.25 IN Width, Nema Tab Size: 0.25 X 032 IN

Product details

General

Application

For quickly connecting or disconnecting a terminal

Catalog Number

Q18M25X03D

Connector Type

Male Quick Disconnect

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Brass

Plated

Y

Plating Type

Tin

Sub Brand

FINGRIP

Trade Name

FINGRIPâ„¢

Type

Disconnect Connectors

UPC

781810293263

UPC 12 Digit

7818102932633

Dimensions

Dimension - Length Overall inch

0.66 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.250 in

Dimension - Width mm

6 mm

Conductor Related

Conductor - Copper Str Size

20 AWG;18 AWG

Conductor - Copper Str Size Range

20 AWG - 18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999