text.skipToContent text.skipToNavigation

QP18M25X03D

by Burndy 

Catalog ID: QP18M25X03D

Brass Male Quick Disconnect, 18-22 AWG, Vinyl Insulated, Install with MRE1022NV,Y1022,Y10D.

Features: Butted Seam, Funnel Entry Barrel Opening: Assures Quick And Easy Wire Insertion, Mates With Dimpled Female Socket Detent: Ensures Firm Grip, Mates With Type QP-F Female Disconnects, 600 V Maximum, 105 DEG C Maximum, Installation Tool: Y10D Tool, Size: 0.95 IN Overall Length X 0.17 IN Barrel Length X 0.25 IN Width, Temperature: 105 DEG C Maximum, Nema Tab Size: 0.25 X 032 IN

Product Details

General

Application For quickly connecting or disconnecting a terminal
Connector Type Male Disconnect
EU RoHS Indicator Yes
Insulation Y
Insulation Type Vinyl
Material Brass
Plated Y
Plating Type Tin
Sub Brand FINGRIP
Trade Name FINGRIP™
Type Disconnect Connectors
UPC 781810293294
UPC 12 Digit 7818102932944

Dimensions

Dimension - Length Overall inch 0.84 in
Dimension - Strip Length inch 3/8 in
Dimension - Width inch 0.25 in
Dimension - Width mm 6 mm

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor Range #16 AWG to #22 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus Yes
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 1200
Minimum Pack Quantity 100

Resources/Downloads