YAVR
YAVR

Uninsulated Right Angle Ring Terminal For 2 AWG (Nickel Plated)

Brand:

Burndy

Catalog ID:

YAV2CRS2NK

Uninsulated Right Angle Ring Terminal For 2 AWG (Nickel Plated).

YAV2CRS2NK.

Product details

General

Connector Type
Ring Terminal
Die Index
41
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Nickel
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810069738

Dimensions

Dimension - B Length fraction
5/8 in
Dimension - B Length inch
0.62 in
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - G inch
1 in
Dimension - Hole Size mm
8 mm
Dimension - Length Overall inch
1.27 in
Dimension - N inch
0.33 in
Dimension - Outside Diameter inch
0.47 in
Dimension - Pad Width inch
0.68 in
Dimension - Strip Length inch
5/8
Dimension - Stud Size inch
5/16 in
Dimension - Z (inch)
0.34 in
Physical Attribute - Tongue Angle
90 Degree

Conductor Related

Conductor - Copper Str Aircraft Size
AN 2
Conductor Size
2 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
200
Minimum Pack Quantity
200
Pallet Quantity
46400

Resources and downloads