YAVLTCFX_Photo_BW
YAVLTCFX_Photo_BW

Uninsulated Ring Terminal For 4 AWG

Brand:

Burndy

Catalog ID:

YAV4CL45

Uninsulated Ring Terminal For 4 AWG.

YAV4CL45.

Product details

General

Connector Type
Ring Terminal
Die Index
40
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Material Composition
  • DLP Copper
  • Tin Plating
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810287750
UPC 12 Digit
7818102877500

Dimensions

Dimension - B Length fraction
1/2 in
Dimension - B Length inch
0.50 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - D inch
0.53 in
Dimension - Length Overall inch
1.15 in
Dimension - N inch
0.25 in
Dimension - Pad Width inch
0.55 in
Dimension - Z (inch)
0.28 in
Physical Attribute - Tongue Angle
45 Degree

Conductor Related

Conductor - Copper Str Aircraft Size
AN 4
Conductor - Copper Str Aircraft Size Range
AN 4
Conductor Size
4 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
2000

Resources and downloads