HUBBELL
Image of QP18F25X03B QP18F25X03B, Vinyl Female Quick Disconnect For 22 - 18 AWG (.25 x .03)
Image of QP18F25X03B QP18F25X03B, Vinyl Female Quick Disconnect For 22 - 18 AWG (.25 x .03)

QP18F25X03B, Vinyl Female Quick Disconnect For 22 - 18 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

QP18F25X03B

Vinyl Female Quick Disconnect For 22 - 18 AWG (.25 x .03).

QP18F25X03B.

Product details

General

Catalog Number

QP18F25X03B

Connector Type

Female Quick Disconnect

Insulation

Y

Insulation Type

Vinyl

Material

Brass

Plated

Y

Plating Type

Tin

Trade Name

FINGRIPâ„¢

Type

Disconnect Connectors

UPC

781810292662

UPC 12 Digit

7818102926622

Dimensions

Dimension - Length Overall inch

0.87 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#16 AWG to #22 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999