text.skipToContent text.skipToNavigation

YAD108

by Burndy 

Catalog ID: YAD108

Uninsulated CU Compression Ring Terminal, Cable Size: 12 - 10 AWG, Stud Size: #6 - #8, Wire Strip Length: 11/32 IN, Package: Bulk.

Features: Constructed Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Long Brazed Seam Barrel And Deep V Groove Inner Serrations: Provides Optimum Conductivity Reliability And Holding Power After Crimping, Electro-Tin Plated: Provides Durable Long-Lasting Corrosion Resistance, Wire Range Is Clearly Marked On Terminal: Provides Easy Identification, Inspection Hole: Provides An Easy Visual Check Of Wire Insertion, Long Neck Terminal: Permits Easy Bending And Stacking Of Several Terminals On A Common Stud, Wire Strip Length: 11/32 IN, Finish: Electro-Tin Plated, Package: Bulk, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: Y8MRB-1, MR20, MR8G98 Tool

Product Details

General

Application For control wiring and other standard duty applications
EU RoHS Indicator Yes
Sub Brand HYLUG
Type Ring Tongue
UPC 781810806364

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 500

Resources/Downloads

Customer Notices

Sales Drawings