HUBBELL
YAVH
YAVH

YAV10H4BOX, Uninsulated Ring Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

YAV10H4BOX

Uninsulated Ring Terminal For 12 - 10 AWG.

YAV10H4BOX.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

Product details

General

Catalog Number

YAV10H4BOX

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

HYLUGâ„¢

Type

Ring Tongue

UPC

781810021736

Dimensions

Cable Insulation Diameter Maximum

0.192 in

Dimension - B Length fraction

5/16 in

Dimension - B Length inch

0.31 in

Dimension - Bolt Size fraction

3/8

Dimension - Hole Size fraction

2/5

Dimension - Hole Size inch

0.39 in

Dimension - L Length Overall mm

31 mm

Dimension - Length Overall inch

1.24 in

Dimension - N inch

0.28 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Pad Width inch

0.55 in

Dimension - Strip Length inch

7/16 in

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.44 in

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings